??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KIPP USA
Description
K2095 - Mounting bracket, steel, for telescopic slides
Bill of material
K2095.114044
BESTKIPPUSA
Bestellnummer
HER
Manufacturers article number
mm
FORM
Form
MATERIAL
Material
Stahl
FORMT
Form-Typ
A
Abstand
mm
A1
Abstand
mm
A2
Abstand
mm
A3
Abstand
mm
B
Abstand
mm
H
Abstand
mm
H1
Abstand
mm
H2
Abstand
mm
L
Länge
mm
L1
Länge
mm
GEW
Gewicht ca.
kg
BS
Beschreibung
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
83024230
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions