??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KIPP USA
Description
K2087 - Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
Bill of material
K2087.0450
BESTKIPPUSA
Bestellnummer
HER
Manufacturers article number
mm
MATERIAL
Material
Stahl
BX
Abstand
mm
Enter value for BX
Abstand
mm
cm
inch
ft
FORM
Form
A
S
Hub
mm
Enter value for S
Hub
mm
cm
inch
ft
A
Abstand
35 mm
A1
Abstand
mm
A2
Abstand
mm
A3
Abstand
mm
A4
Abstand
mm
A5
Abstand
mm
A6
Abstand
mm
A7
Abstand
mm
A8
Abstand
mm
B
Breite
12.7 mm
H
Höhe
51 mm
L
Länge
mm
TRAGKRAFT1
Tragkraft pro Paar (50.000 Zyklen) kg
68 kg
GEW
Gewicht ca.
kg
MONTAGE
Montage
Montage seitlich
PTYP
Produkttyp
Standard
VA
Verpackungsart
1 Stück = 1 Paar
INFO
Technische Hinweise
Info
BS
Beschreibung
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
83024230
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions