??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KIPP USA
Description
K2042 - Bowden cable distributor for indexing plungers with remote actuation
Bill of material
K2042.306240101
BESTKIPPUSA
Order No.
K2042.306240101
MATERIAL
Material
Thermoplast
AUSF1
version 1
kunststoffbeschichtet
A
distance
77 mm
B
width
40 mm
B1
distance
20 mm
B2
distance
14 mm
D
Diameter
6.6 mm
D1
Diameter
3 mm
D2
Diameter
7 mm
H
height
20 mm
H1
distance
10 mm
L
Length
110 mm
L1
distance
11.5 mm
S
distance
24 mm
SW1
Key-wide
8 mm
SW2
Key-wide
10 mm
GEW
Approx. weight
71.0000 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
39269025
EAN
EAN-Nr. Kipp
4059245854073
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions