??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
KIPP USA
Description
K2036 - Plugs, plastic with felt glide surface
Bill of material
K2036.00401030
BESTKIPPUSA
Order No.
AUSF
Version
FORM
Form
FORM1
Form
A
Length
mm
B
Length
mm
D
diameter
mm
H
height
mm
H1
height
3.5 mm
L
Length
mm
PASS
suitable for tubes
BELASTUNG
load capacity max.
kN
GEW
Approx. weight
kg
BS
Description
Information-text
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions