??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
KIPP USA
Description
K1862 - Swing clamps, hydraulic, compact double / single-acting with spring return
Bill of material
K1862.14081306190200
BESTKIPPUSA
Order No.
ANSCHLUSS
Connection
FORM
Form
SCHWENK
Swivel direction
DK
Piston Ø
14
FORM1
Form
S
stroke
mm
POS
Position
L
Length
L1
Length
L2
Length
L3
Length
L4
Length
L6
Length
L8
Length
B
width
mm
B1
width
mm
B2
width
mm
B3
width
mm
B4
width
mm
H
height
110 mm
H1
height
103 mm
H2
height
91 mm
H3
height
mm
H4
height
mm
H5
height
mm
H6
height
mm
H7
height
mm
H8
height
12 mm
H9
height
11.5 mm
H10
height
mm
H11
height
mm
D
diameter
10
D1
diameter
D2
diameter
D3
diameter
D4
diameter
G
thread
mm
V
Flow rate
2,5 cm3/s
EUL
Oil requirement /
1,2 cm3
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
IMPERIAL
inch/mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions