??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
KIPP USA
Description
K1859 - Block cylinder, hydraulic with metal wiper double / single acting with spring return
Bill of material
K1859.161612031
BESTKIPPUSA
Order No.
ANSCHLUSS
Connection
FORM
Form
FORM1
Form
DK
Piston Ø
POS
Position
S
stroke
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
L7
Length
mm
L8
Length
mm
L9
Length
mm
L10
Length
mm
B
width
mm
B1
width
mm
B2
width
mm
B3
width
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
mm
D
diameter
mm
D1
diameter
mm
D2
diameter
mm
D3
diameter
mm
D4
diameter
mm
D5
diameter
mm
G
thread
mm
G1
thread
SW
Width across flats
mm
WK
Effective
cm3
F1
Compressive force
KN
F2
Tractive force
KN
GEW
Approx. weight
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
IMPERIAL
inch/mm
MM
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions