??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1632 - Cup holder plastic, antistatic for aluminium profiles, closed
Bill of material
K1632.11
BESTKIPPUSA
Order No.
K1632.11
TYP
Type
-
FORM
Form
geschlossen mm
B
width
33 mm
B1
width
17 mm
B2
width
25.5 mm
B3
width
23 mm
D
diameter
100 mm
D1
diameter
93 mm
D2
diameter
71 mm
D3
diameter
5.5 mm
H
height
118 mm
H1
height
112 mm
H2
height
70 mm
L
Length
106.0 mm
L1
Length
59 mm
L2
Length
9.3 mm
GEW
Approx. weight
0.1599 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245507474
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions