??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KIPP USA
Description
K1577 - Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
Bill of material
K1577.04501000
BESTKIPPUSA
Order No.
BX
distance
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
35 mm
A1
distance
128 mm
A2
distance
mm
A3
distance
mm
A4
distance
mm
A5
distance
mm
A6
distance
35 mm
A7
distance
mm
B
width
12.7 mm
H
height
46 mm
L
Length
mm
TRAGKRAFT
Loading per pair kg
45 kg
GEW
Approx. weight
kg
BS
Description
Information
Information-text
INFO
Technical Information
Information
Info
MONTAGE
Assembly
Information
Assembly instructions
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions