??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1568 - Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg
Bill of material
K1568.01971000
BESTKIPPUSA
Order No.
BX
distance
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
36 mm
A1
distance
mm
A2
distance
32 mm
A3
distance
mm
B
width
19.4 mm
H
height
27 mm
L
Length
mm
L1
Length
mm
T
slot depth
6-7
TRAGKRAFT
Loading per pair kg
20 kg
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions