??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1558 - Quarter-turn clamp lock, steel rotary knob plastic or stainless steel
Bill of material
K1558.8170
BESTKIPPUSA
Order No.
POS
Position Quarter-turn lock
AUSF
version
D
diameter
mm
D1
diameter
mm
D2
diameter
mm
D3
diameter
mm
D4
Teilkreisdurchmesser
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
5.5
L
Length
mm
M
thread
mm
D5
diameter
mm
D6
diameter
mm
D7
diameter
mm
D8
diameter
mm
T
height
6 mm
T1
height
mm
T2
distance
2.5 mm
SPANNKRAFT
Clamping force
N
SCHERKRAFT
Shearing force
kN
AUSZUGSKRAFT
Extraction force
kN
TEMP
Temperature resistance up to
°
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions