??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
KIPP USA
Description
K1498 - Connectors with screw fitting
Bill of material
K1498.1212X10000
BESTKIPPUSA
Order No.
FORM
Form
FORMT
Form-Type
AUSF2
version
MATERIAL
Component
D1
diameter
mm
L
diameter
mm
L1
distance
mm
P
height
mm
ANZAHLL
No. of conductors x conductor cross-section
mm²
GEW
Approx. weight
kg
SA
Safety rating
IP65/IP67
BTS
Operating voltage
V
BMSS
Bemessungsstoßspannung
V
BMS
Rated current (40 °C)
A
LWS
Conductive resistance (20 °C) Ω/Km
VG
Contamination level
3
NS
Nominal voltage
300 AC V
PS
Test voltage
V
BRKB
Cable bend radius moving
≥10 x D1
BRKF
Cable bend radius fixed
ANZBZ
No of
TEMPKB
Temperature range cable moving
TEMPKF
Temperature range cable fixed
EMVT
EMC capability
ungeschirmt
HALF
Halogen-free
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions