??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1430 - Oil level gauges with electronic oil level and temperature monitoring, long version
Bill of material
K1430.1400
BESTKIPPUSA
Order No.
AUSF
version
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
B
width
30 mm
B1
distance
39 mm
D1
Thread
M12 mm
H
height
30 mm
H1
distance
16.5 mm
H2
height
80 mm
L
Length
mm
L1
distance
mm
L2
Length
mm
SW
width across flats
17 mm
GEW
Approx. weight
kg
ANZAHL
Number of fastening screws
2
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions