??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1427 - Oil level gauges with electronic oil level and temperature monitoring
Bill of material
K1427.112712
BESTKIPPUSA
Order No.
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
AUSF
version
B
width
42 mm
B1
width
45 mm
D1
Thread
M12 mm
H
Hohe
21 mm
H1
Hohe
21 mm
H2
Hohe
80 mm
L
Length
164 mm
L1
distance
127 mm
L2
Length
91 mm
L3
distance
75 mm
L4
distance
191 mm
SW
distance
19 mm
ANZAHL
Number of fastening screws
2
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions