??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1425 - Oil level gauges with electronic oil level monitoring
Bill of material
K1425.12712
BESTKIPPUSA
Order No.
K1425.12712 mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
B
width
42 mm
D1
Thread
M12 mm
H
Hohe
21 mm
H1
Hohe
21 mm
L
Length
164 mm
L1
distance
127 mm
L2
Length
91 mm
L3
distance
75 mm
SW
distance
19 mm
ANZAHL
Number of fastening screws
2
GEW
Approx. weight
0.1763 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245342549
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions