??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1060 - Pull handles, high temperature resistant
Bill of material
K1060.2100054
BESTKIPPUSA
Order No.
FORM
Form
B
AUSF
version
Internal thread
MATERIAL
Material component
Stainless steel
A
distance
mm
B
width
mm
C
height
mm
D
thread
mm
H
height
mm
H1
height
- mm
L
Length
mm
S
distance
mm
T
distance
mm
TRAGKRAFT
load-bearing capacity
1000 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions