??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
KIPP USA
Description
K0664 - Centring clamps with ball or hexagon segments
Bill of material
K0644.0107108
BESTKIPPUSA
Order No.
FORM
Form
A
distance
mm
DMIN
clamping diameter min.
mm
DMAX
clamping diameter max.
mm
D1
Thread
mm
D2
Diameter
mm
D3
Diameter
mm
H
Height
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
H4
Height
mm
L
Length
mm
L1
Length
mm
L2
Length ~
mm
M
Length
mm
K
distance
mm
SW
mm
KUGELDRM
ball-Ø
mm
SECHSKT
Hexagon
0 mm
ANZAHL
Number of balls/hexagon
mm
F
Strength
F
ANZDM
Tightening torque max. Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions