??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KIPP USA
Description
K0579 - Hinges aluminium, lift-off right
Bill of material
K0579.2352020
BESTKIPPUSA
Order No.
MATERIAL
Material
Aluminium
AUSF
version
right
W
Angle
°
A
Distance
mm
A1
Distance
mm
A2
Distance
mm
A3
Length
mm
A4
Length
mm
B
Width
48 mm
B1
Width
48 mm
B2
Width
28 mm
D1
Diameter
6.6 mm
D2
Diameter
6 mm
D3
Diameter
14 mm
H
height
9 mm
F1
F1 max. kN
kN
F2
F2 max. kN
kN
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions