??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0462 - Press-in plugs with dipstik
Bill of material
K0462.13018
BESTKIPPUSA
Order No.
FORM
Form
AUSF
version
D
diameter
30 mm
D1
drill-Ø
18 mm
D2
diameter
23 mm
L
Length
14 mm
L1
Length
14.0 mm
S
width min.
8.0 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions