??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0002 - Clamp straps assorted, long slot
Bill of material
K0002.01
BESTKIPPUSA
Order No.
BEN
description
Clamp straps
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
B
width
36 mm
B1
width
21 mm
B2
width
13 mm
B3
width
mm
H
height
mm
H1
height
16 mm
H2
height
mm
H3
height
mm
H4
height
mm
H5
height
mm
H6
height
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions