??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Euronorm Drive Systems
Description
JRTF037 full shaft 25k6 standard size B5 flange mounted (type F I)
Bill of material
JRTF037 full shaft 25k6 standard size B5 flange mounted (type F I)
ORDERNO
JRTF037 full shaft 25k6 standard size B5 flange mounted (type F I)
BIGGEST_RATIO_1_STAGE
biggest ratio 1 stage
NA
BIGGEST_RATIO_2_STAGE
biggest ratio 2 stage
23,63
BIGGEST_RATIO_3_STAGE
biggest ratio 3 stage
128,51
FLANGE_SIZE__OUTER_DIAMETER___MM_
flange size (outer diameter) [mm]
160
GEARMOTOR_SIZE
gearmotor size
37
GEARSTAGES
gearstages
2-STAGE
MATERIAL
material
Cast iron
MOUNT_TYPE
mount type
Flange
SHAFT_SIZE__MM_
shaft size [mm]
25k6
SHAFT_TYPE
shaft type
full shaft A-side
SMALLEST_RATIO_1_STAGE
smallest ratio 1 stage
NA
SMALLEST_RATIO_2_STAGE
smallest ratio 2 stage
3,77
SMALLEST_RATIO_3_STAGE
smallest ratio 3 stage
23,88
SUBGROUP
subgroup
Parallel-shaft gearmotor, Type JRTF
TORQUE_RANGE__NM_
torque range [nm]
200
WEIGHT__KG_
weight [kg]
13
NAME
name
JRTF037 full shaft 25k6 standard size B5 flange mounted (type F I)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions