??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AEPS GROUP
Description
JETDiR300-R5
Bill of material
PLQ841SU6
ORDERNO
PLQ841SU6
DESCRIPTION
description
Output power up to 300 W Power density up to 106 W/In³ Efficiency up to 93 % 61x59x12 mm Case temperature range -60° to +125° C
NAME
name
PLQ841SU6
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions