??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AEPS GROUP
Description
JETDiR150-R4
Bill of material
3QAX9B4QT
ORDERNO
3QAX9B4QT
DESCRIPTION
description
Output power up to 150 W Power density up to 105 W/In³ Efficiency up to 92% 58x37x11 mm Case temperature range -60° to +125° C
NAME
name
3QAX9B4QT
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions