??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Beaufurn
Description
Jazz Corner Booth
Bill of material
3QAX9B4QT
ORDERNO
3QAX9B4QT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSISTANCE
assistance
Call for assistance number: 336.941.3446
BENCH_TYPE
bench type
No
COLLECTION
collection
Jazz
COPYRIGHT
copyright
© 2015 Beaufurn llc
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
31.500
DESCRIPTION
description
Corner for modular system fully upholstered
DESIGN_OPTION
design option
-1
HEIGHT
height
43
HOST
host
0
INDUSTRY
industry
Restaurant, Lounge, Hotel, Club, College
LENGTH
length
31.500
MANUFACTURER
manufacturer
Beaufurn
MANUFACTURER_COUNTRY
manufacturer country
USA
MASSUNIT
massunit
1
MODEL
model
Jazz Corner Booth
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTS_OF_COLLECTION
products of collection
Jazz Single Booth
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
18
SHARED
shared
0
TYPE_COMMENTS
type comments
Jazz Collection is an easy way to upclass any seating area
URL
url
http://beaufurn.com/index.php/jazz-corner-booth-jazz-booth.html
USAGE
usage
Indoor
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
YARDAGE
yardage
7
NAME
name
3QAX9B4QT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions