??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
IVR2-RPS
Bill of material
IVR2-RPS
ORDERNO
IVR2-RPS
VAR120_VOLTS
120 volts
1
VAR277_VOLTS
277 volts
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
14.61
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Illuminated Handrail with Integral Power Supply
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
0
ILLUMINATED_RAIL_LENGTH
illuminated rail length
3.47916666666667
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LUMENS_PER_FOOT
lumens per foot
241.5
MANUFACTURER
manufacturer
Intense Lighting
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
IVR2-ST-E36-HO40-20S
MOUNTING
mounting
Embedded
MOUNTING_ANGLE
mounting angle
30
MOUNTING_DEPTH
mounting depth
0.5
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.30.70.21.11.14
OMNICLASS_TITLE
omniclass title
Stair Railings
OVERALL_HEIGHT
overall height
5.5
OVERALL_LENGTH
overall length
3.94326828180442
OVERALL_WIDTH
overall width
0.375
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
IVR248-HO40-20SYM.IES
POST_HEIGHT
post height
3.078125
POST_TOP_SWIVEL_ANGLE
post top swivel angle
30
PRODUCT_PAGE_URL
product page url
http://www.intenselighting.com/vrail.php
RAIL_CENTER_HORIZONTAL_OFFSET
rail center horizontal offset
1.73205080756888
RAIL_CENTER_VERTICAL_OFFSET
rail center vertical offset
0.999999999999999
RAIL_HEIGHT
rail height
3
RAIL_LENGTH
rail length
4
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECOND_POST_HEIGHT_OFFSET
second post height offset
2
SECOND_POST_LENGTH_OFFSET
second post length offset
3.50576828180442
SECOND_POST_VISIBILITY
second post visibility
1
SERIES
series
V-Rail
SHARED
shared
0
TILT_ANGLE
tilt angle
120
TOTAL_LUMENS
total lumens
840.21875
TOTAL_RAIL_HEIGHT
total rail height
3.5
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.intenselighting.com/
VERSION
version
1
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
4.2W per Foot
WORK_PLANE_BASED
work plane-based
0
NAME
name
IVR2-RPS
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions