??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
akYtec
Description
ITP16 Temperature indicator
Bill of material
6RUZZLD89
ORDERNO
VAR0_1_V___50__50MV
0-1 v, -50…+50mv
≥ 250 kohm
ACCURACY
accuracy
±(0.25% FS)
AMBIENT_TEMPERATURE
ambient temperature
-40…+60 °C
CHARACTER_HEIGHT
character height
14 mm
DIMENSIONS
dimensions
48 x 26 x 65 mm
ENCLOSURE
enclosure
for panel mounting
INPUT
input
1
INPUT_SIGNAL
input signal
See Supported sensors
IP_CODE
ip code
front IP65, rear IP20
LOADING_CAPACITY
loading capacity
200 mA, 42 V DC
OUTPUT
output
1
POWER_CONSUMPTION__MAX_
power consumption, max.
1 W
POWER_SUPPLY
power supply
24 (10…30) V DC
PROTECTION_CLASS
protection class
III
RELATIVE_HUMIDITY
relative humidity
up to 80% (at +35 °C, non-condensing)
SAMPLING_TIME
sampling time
2 s
TEMPERATURE_INFLUENCE
temperature influence
≤ 0.2% /10 °C
TYPE
type
NPN transistor
WEIGHT
weight
approx. 30 g
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions