??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
akYtec
Description
ITP14 Universal Process Indicator 0-10 V 4-20 mA
Bill of material
J6SKGBWTQ
ORDERNO
VAR0_2__10_V
0(2)-10 v
≥ 250 kohm
VAR0_5_MA__0_4__20_MA
0-5 ma, 0(4)-20 ma
≤ 120 ohm
ACCURACY
accuracy
±(0.2% FS + 1 digit)
AMBIENT_TEMPERATURE
ambient temperature
-40…+60 °C
CHARACTER_HEIGHT
character height
14 mm
DIMENSIONS
dimensions
48 x 26 x 65 mm
ENCLOSURE
enclosure
for panel mounting
INPUT
input
1
INPUT_SIGNAL
input signal
0(2)-10 V, 0(4)-20 mA, 0-5 mA
IP_CODE
ip code
front IP65, rear IP20
LOADING_CAPACITY
loading capacity
200 mA, 42 V DC
OUTPUT
output
1
POWER_CONSUMPTION__MAX_
power consumption, max.
1 W
POWER_SUPPLY
power supply
24 (10…30) V DC
PROTECTION_CLASS
protection class
III
RELATIVE_HUMIDITY
relative humidity
up to 80% (at +35 °C, non-condensing)
SAMPLING_TIME
sampling time
0.3 s
TEMPERATURE_INFLUENCE
temperature influence
TYPE
type
NPN transistor
WEIGHT
weight
approx. 30 g
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions