??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
akYtec
Description
ITP11-W Process indicator 4-20 mA (loop-powered)
Bill of material
7ESIZQB5N
ORDERNO
ACCURACY
accuracy
0.2% + 1 digit
AMBIENT_TEMPERATURE
ambient temperature
-40...+80 °C
CABLE_CLAMPING_RANGE
cable clamping range
Ø 3...6 mm
DIMENSIONS
dimensions
70 x 50 x 28 mm
INPUT_SIGNAL
input signal
4-20 mA
IP_CODE
ip code
IP65
MEASURING_RANGE
measuring range
3.8...22.5 mA
MOUNTING
mounting
DIN rail, wall, tube
PROTECTION_CLASS
protection class
III
SAMPLING_RATE
sampling rate
1 reading /s
SUPPLY_CURRENT
supply current
from current loop
VOLTAGE_DROP
voltage drop
≤ 10 V
WEIGHT
weight
approx. 150 g
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions