??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Schneider bo
Description
IT Racks Actassi VDS 19'' Server Enclosure
Bill of material
it_racks_actassi_vds_19___server_enclosure_vds___serveur_enclosure___24u___1200x800x800
VARIANTNAME
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
VARREGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
VARREGIONNORTHAMERICA
Region North America
AG, AI, AN, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
VARREGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
VARREGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CS, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA, XK
VARREGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
VARREGIONANTARCTICA
Region Antarctica
AQ, BV, GS, HM, TF
VARREGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
VARREFERENCESTANDARDS
Reference Standards
IEC 60297-3 and EIA-310D
VARPRODUCTGROUP
Product group
Actassi
VARPRODUCTFAMILY
Product family
Enclosures
VARPRODUCTSKU
Product SKU
actassi
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VARINSTALLATION
Installation
Indoor
VARENVIRONMENTEMC
Environment (EMC)
Type 2
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
2016-02-12
VARACCESS
Access
Front/Rear
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Computers And Peripherals
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-16-15
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Cupboards
VARUNICLASS14CODE
Uniclass 1.4 Code
L82511
VAROMNICLASSDESCRIPTION
OmniClass Description
Commercial Storage Racking
VAROMNICLASSCODE
OmniClass Code
23-21 11 11 15
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Computers And Peripherals
VARNBSREFERENCECODE
NBS Reference Code
16-15
VARBIMOBJECTCATEGORY
BIMobject category
Electrical
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARPANELCOATING
Panel Coating
Folded and welded sheet steel + light grey epoxy-polyester powder
VARMATERIALSECONDARY
Material secondary
Metal
VARMATERIALMAIN
Material main
Metal
VARFRAME
Frame
Folded and welded sheet steel
VARSHOWCLEARANCE
Show Clearance
1
VARTOPCABLEENTRY
Top cable entry
1
VARREARACCESS
Rear access
Yes
VARIMPACTPROTECTION
Impact protection
IK10
VARENCLOSUREMOUNTING
Enclosure Mounting
Floor
VARDOOROPENNING
Door openning
Right
VARDEGREEOFPROTECTION
Degree of Protection
IP20
VARCUBICALTYPE
Cubical Type
With door
VARCABLEENTRY
Cable Entry
Top
VARAVAILABILITY
Availability
Custom
VARALLOWEDAIRFLOW
Allowed air flow
80%
VARADDITIONALPLINTH
Additional plinth
VARACCEPTABLESTATICLOAD
Acceptable static load
750
VARWIDTH
Width
mm
VARPLINTHHEIGHT
Plinth Height
mm
VARHEIGHT
Height
mm
VARDEPTH
Depth
mm
VARCLEARANCETOP
Clearance Top
Depends on cables management
VARCLEARANCEREAR
Clearance Rear
Depends on cables management
VARCLEARANCEFRONT
Clearance Front
mm
VARCLEARANCEDOOR
Clearance Door
mm
VARPRODUCTGUID
Product Guid
c3f30c14-6bb1-4adf-bdf4-9b174ae27b4e
VARMODEL
Model
Contact Schneider Electric for information
VARMANUFACTURER
Manufacturer
© Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://download.schneider-electric.com/files?p_Reference=HRB5025401-02V5&p_EnDocType=Instruction%20sheet&p_File_Id=1533387018&p_File_Name=HRB5025401-02_V5+pdf.pdf http://download.schneider-electric.com/files?p_Reference=HRB5024401-02&p_EnDocType=Instruction%20sheet&p_File_Id=1534153625&p_File_Name=HRB5024401-02.V2.pdf
VARCOPYRIGHT
Copyright ©
© Schneider Electric
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions