??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 20
HELP_VARIABLE
Company
Accurate Bushing
Description
IRR Inner Ring Races
Bill of material
IRR-1-14
ORDERNO
VAR_A__BORE_DIAMETER_I_D__NOMINAL
(a) bore diameter i.d. nominal
VAR_A__BORE_DIAMETER_I_D__TOLERANCE
(a) bore diameter i.d. tolerance
VAR_D__OUTSIDE_DIAMETER_NOMINAL
(d) outside diameter nominal
VAR_D__OUTSIDE_DIAMETER_TOLERANCE
(d) outside diameter tolerance
VAR_H__HOLE_DIAMETER
(h) hole diameter
VAR_R__MAX__FILLET_FOR_SHAFT
(r) max. fillet for shaft
VAR_W__OVERALL_WIDTH
(w) overall width
VAR_W__OVERALL_WIDTH_TOLERANCE
(w) overall width tolerance
+.000-.005
SMITH_BEARING__NUMBER
smith bearing® number
NAME
name
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions