??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
IQN
Bill of material
IQN
ORDERNO
IQN
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020300
BODY_FINISH
body finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CCT_CRI
cct/cri
3000K/82CRI
CEILING_DIST
ceiling dist
6.49999999999958
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
2
DEFAULT_ELEVATION
default elevation
48
DEPTH
depth
5.3125
DESCRIPTION
description
iQ luminaire 48V intelligent Track Mount X2-SP
DESIGN_OPTION
design option
-1
DIFFUSER_FINISH
diffuser finish
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
24
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
4.375
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
12500
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
Intense Lighting
MASSUNIT
massunit
1
MODEL
model
IQN-X2-SP-30-W
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
PHOTOMETRIC_WEB_FILE
photometric web file
IQN-X2NF30.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
SUPPORT_DIST
support dist
0
SUPPORT_FINISH
support finish
SUPPORT_V
support v
1
TILT_ANGLE
tilt angle
90
TRACK_FINISH
track finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.intenselightning.com
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
WIDTH
width
4.5625
NAME
name
IQN
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions