??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
IQ
Bill of material
IQ
ORDERNO
IQ
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020300
BODY_FINISH
body finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CCT_CRI
cct/cri
3000K/80CRI
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
2
DEFAULT_ELEVATION
default elevation
48
DEPTH
depth
6
DESCRIPTION
description
iQ luminaire Canopy Mount L1-NF
DESIGN_OPTION
design option
-1
DIFFUSER_FINISH
diffuser finish
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
24
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
4.625
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
12500
LAMP
lamp
1 x 11W LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
Intense Lighting
MASSUNIT
massunit
1
MODEL
model
IQC-L1-30-W-NF
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
PHOTOMETRIC_WEB_FILE
photometric web file
IQ-L130W-NF.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
SUPPORT_FINISH
support finish
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.intenselightning.com
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
WIDTH
width
5
NAME
name
IQ
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions