??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
IPS4 IPS8 IPS12
Bill of material
IPS4 IPS8 IPS12
ORDERNO
IPS4 IPS8 IPS12
VAR120_VOLTS
120 volts
1
VAR277_VOLTS
277 volts
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEAD_END_MODEL
dead end model
IPS213
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Track System
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HOST
host
5
KEYNOTE
keynote
LAMP
lamp
LAMP_QUANTITY
lamp quantity
0
LEFT_DEAD_END
left dead end
0
LIGHT_SOURCE
light source
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Intense Lighting
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MODEL
model
IPS4W
MOUNTING
mounting
Surface
MOUNTING_LOCATION_RECESSED
mounting location recessed
0
MOUNTING_LOCATION_SURFACE
mounting location surface
1
MOUNTING_OFFSET
mounting offset
0.104166666666667
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
OVERALL_HEIGHT
overall height
0.104166666666667
OVERALL_LENGTH
overall length
4
OVERALL_WIDTH
overall width
0.104166666666667
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.intenselighting.com/productinfo.php?id=128
RIGHT_DEAD_END
right dead end
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
Professional
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.intenselighting.com
VERSION
version
1
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
NAME
name
IPS4 IPS8 IPS12
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions