??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ISOTRA
Description
Into the lintel Heluz
Bill of material
1000 x 1500 mm
ORDERNO
1000 x 1500 mm
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<Žádné>
BOX_HEIGHT
box height
250
BOX_LENGTH
box length
1000
CARRIER_AXIS_DISTANCE_FROM_WINDOW
carrier axis distance from window
27.100
COILING_HEIGHT
coiling height
2050
COILING_HEIGHTX
coiling heightx
1500
COST
cost
0
CRANK_WITH_TRANSMISSION
crank with transmission
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
DISTANCE_FROM_FACADE
distance from facade
150
DISTANCE_FROM_FACADEX
distance from facadex
150
GUIDING_CHANNEL_COVERS
guiding channel covers
0
GUIDING_CHANNEL_RECESSION
guiding channel recession
0
GUIDING_CHANNELS_HEIGHT
guiding channels height
1500
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
1500
HOST
host
1
IFC_CLASSIFICATION
ifc classification
Window
INSECT_SCREEN
insect screen
1
INSTALLATION_MANUAL
installation manual
http://www.isotra.com/file/69652/Measurement%20and%20assembly%20manual.pdf
LINTEL_INSTALLATION
lintel installation
200
MANUFACTURER
manufacturer
ISOTRA
MASSUNIT
massunit
1
MAX__AREA
max. area
6.500
MAX__HEIGHT
max. height
3000
MAX__WIDTH
max. width
2900
MIN__HEIGHT
min. height
500
MIN__WIDTH
min. width
450
MODEL
model
ISOTRA Blinds into the lintel Heluz
MOTORIC_CONTROL
motoric control
1
NBS_REFERENCE_CODE
nbs reference code
58-08
NBS_REFERENCE_DESCRIPTION
nbs reference description
Blinds And Shading Devices
NUMBER_OF_SLATS
number of slats
42
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPENING_HEIGHT
opening height
1500
OPENING_WIDTH
opening width
1000
OPENING_WIDTHX
opening widthx
1000
PRODUCT_URL
product url
http://www.isotra.com/heluz-external-blinds
ROLLER_BLIND_UP
roller blind up
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SLAT_DISTANCE_FROM_LINING
slat distance from lining
48
SLAT_HEIGHT
slat height
37
SLAT_LENGTH
slat length
904.000
SLAT_SPAN
slat span
37
SLATS_VISIBLE
slats visible
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
TECHNICAL_DATA_SHEET
technical data sheet
http://www.isotra.com/file/35328/technical-manual.pdf
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
Exterior blinds into the lintel Heluz
UNDER_PLASTER_VERSION
under-plaster version
0
UNICLASS_1_4_CODE
uniclass 1.4 code
L422
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Blinds
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-58-08
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Blinds And Shading Devices
UNSPSC_CODE
unspsc code
30161901
URL
url
http://ww.isotra.com
VERSION
version
2015
VERSION_TYPE
version type
Standardní provedení
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_THICKNESS
wall thickness
400
WIDTH
width
1000
NAME
name
EN ISOTRA into the lintel Heluz
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions