??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
akYtec
Description
Interface converters
Bill of material
53VUQ4B11
ORDERNO
53VUQ4B11
DIMENSIONS
dimensions
36 x 93 x 57 mm
GALVANIC_ISOLATION
galvanic isolation
1500 V
POWER_CONSUMPTION__MAX_
power consumption, max.
0.5 W
POWER_SUPPLY
power supply
over USB (5 V)
WEIGHT
weight
approx. 65 g
NAME
name
53VUQ4B11
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions