??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
akYtec
Description
Input modules
Bill of material
AQATYVPAX
ORDERNO
AMBIENT_TEMPERATURE
ambient temperature
-20...+55 °C
ANALOG_INPUTS
analog inputs
BAUD_RATE
baud rate
2.4...115.2 kBit/s
DIMENSIONS
dimensions
GALVANIC_ISOLATION
galvanic isolation
HUMIDITY
humidity
up to 80%, non-condensing
INPUT_SIGNALS
input signals
INTERFACE
interface
RS485
IP_CODE
ip code
IP20
MATERIAL
material
plastic
POWER_CONSUMPTION__MAX_
power consumption, max.
POWER_SUPPLY
power supply
PROTOCOL
protocol
RESOLUTION
resolution
STORAGE_TEMPERATURE
storage temperature
-25...+55 °C
USABLE_AS_DIGITAL_INPUT
usable as digital input
WEIGHT
weight
NAME
name
ACCURACY
accuracy
GALVANIC_ISOLATION_BETWEEN_GROUPS
galvanic isolation between groups
GALVANIC_ISOLATION_FROM_POWER_SUPPLY
galvanic isolation from power supply
SAMPLING_TIME_PER_INPUT__MAX_
sampling time per input, max.
BRIDGE_RESISTANCE
bridge resistance
CONNECTION_CIRCUIT
connection circuit
MEASURING_CHANNELS
measuring channels
PARITY
parity
DIGITAL_INPUTS
digital inputs
CALCULATING_TIME__MAX_
calculating time, max.
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions