??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hacel Lighting
Description
Infinitas® Manta®
Bill of material
Infinitas® Manta®
ORDERNO
Infinitas® Manta®
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEZEL_END_1_ON_OFF
bezel end 1 on/off
0
BEZEL_END_2_ON_OFF
bezel end 2 on/off
0
BEZEL_ON_OFF
bezel on/off
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Recessed Continuous Power Spot
DESIGN_OPTION
design option
-1
DIFFUSER_COLOUR
diffuser colour
DISCLAIMER
disclaimer
Parametric and Dimensional Data are fully representative of the finished product. Visual accuracy may vary
ENDCAP_1_ON_OFF
endcap 1 on/off
1
ENDCAP_2_ON_OFF
endcap 2 on/off
1
FAMILY_NAME
family name
FITTING
fitting
FITTING_1_ANGLE
fitting 1 angle
0
FITTING_1_ROTATION
fitting 1 rotation
0
FITTING_2_ANGLE
fitting 2 angle
0
FITTING_2_ROTATION
fitting 2 rotation
0
FITTING_3_ANGLE
fitting 3 angle
0
FITTING_3_ROTATION
fitting 3 rotation
0
FITTING_COLOUR
fitting colour
FITTING_HEIGHT
fitting height
236
FITTING_LENGTH
fitting length
1120
FITTING_WIDTH
fitting width
92
HOST
host
5
HZ
hz
50
INITIAL_COLOUR
initial colour
3000
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
12W Zhaga Book 3 LED
LAMP_EFFICACY
lamp efficacy
122
LAMP_TYPE
lamp type
LED
LIGHT_LOSS_FACTOR
light loss factor
0.81
LIGHT_SOURCE
light source
0
LUMEN_OUTPUT
lumen output
1945
LUMINAIRE_REFERENCE
luminaire reference
MANUFACTURER
manufacturer
Infinitas Manta
MASSUNIT
massunit
1
MODEL
model
Hacel
MOUNTING_TYPE
mounting type
Recessed
NO_OF_LAMPS
no of lamps
2
NO_OF_SOURCES
no of sources
2
NOTE_1
note 1
Electrical Data Is Per Lamp
NOTE_2
note 2
Photometric Data Is Per Lamp
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PLACEMENT
placement
Ceiling
RA_INDEX
ra index
80
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_CURRENT
running current
0.06
SHARED
shared
1
TOTAL_POWER
total power
12.9
TRIM_COLOUR
trim colour
TYPE_COMMENTS
type comments
© Hacel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hacel.co.uk/products/infinitas/infinitas-manta/
VOLTAGE
voltage
230V
WATTAGE_COMMENTS
wattage comments
X2_MANTA
x2 manta
1
X3_MANTA
x3 manta
0
NAME
name
Infinitas® Manta®
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions