??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hacel Lighting
Description
Infinitas® Corner Direct
Bill of material
Infinitas® Corner Direct
ORDERNO
Infinitas® Corner Direct
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEZEL_END_1
bezel end 1
0
BEZEL_END_2
bezel end 2
0
BEZEL_ON_OFF
bezel on/off
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Continuous LED System
DESIGN_OPTION
design option
-1
DIFFUSER_COLOUR
diffuser colour
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISCLAIMER
disclaimer
Parametric and Dimensional Data are fully representative of the finished product. Visual accuracy may vary
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
86
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
86
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FITTING_COLOUR
fitting colour
FITTING_HEIGHT
fitting height
122
FITTING_LENGTH
fitting length
615
FITTING_WIDTH
fitting width
615
HOST
host
5
HZ
hz
50
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
8W Zhaga Book 7 LED
LAMP_EFFICACY
lamp efficacy
95
LAMP_TYPE
lamp type
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMEN_OUTPUT
lumen output
1378
LUMINAIRE_REFERENCE
luminaire reference
MANUFACTURER
manufacturer
Infinitas Direct Corner
MASSUNIT
massunit
1
MODEL
model
Hacel
MOUNTING_TYPE
mounting type
Recessed
NO_OF_LAMPS
no of lamps
1
NO_OF_SOURCES
no of sources
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
398 8W LED 4000K.ies
PLACEMENT
placement
Ceiling
RA_INDEX
ra index
80
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_CURRENT
running current
0.04
SHARED
shared
1
TILT_ANGLE
tilt angle
-90
TOTAL_POWER
total power
8.8
TYPE_COMMENTS
type comments
© Hacel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hacel.co.uk/products/infinitas/infinitas-corner-direct/
VOLTAGE
voltage
230V
WATTAGE_COMMENTS
wattage comments
NAME
name
Infinitas® Corner Direct
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions