??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Equilibar
Description
Industrial Service Back Pressure Valves
Bill of material
BD-16
ORDERNO
BODY_MATERIAL__OPTIONAL_
body material (optional)
Stainless Steel 316316L
BODY_MATERIAL__STANDARD_
body material (standard)
0 - 20 psi
KEY_APPLICATIONS
key applications
MAX_CV
max cv
Anodized Aluminum, PVC, Custom
PORT_SIZES
port sizes
TYPICAL_PRESSURE_RANGES
typical pressure ranges
0 - 1 in WC
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions