??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
akYtec
Description
In and Output Modules
Bill of material
EKAJ7A3S3
ORDERNO
EKAJ7A3S3
AMBIENT_TEMPERATURE
ambient temperature
-20...+55 °C
BAUD_RATE
baud rate
2.4...115.2 kBit/s
CURRENT__MAX_
current, max.
7 mA
DIGITAL_INPUTS
digital inputs
8
DIGITAL_OUTPUTS
digital outputs
4
DIMENSIONS
dimensions
63 x 110 x 75 mm
GALVANIC_ISOLATION
galvanic isolation
none
HUMIDITY
humidity
up to 80%, non-condensing
INSULATION_STRENGTH
insulation strength
1500 V
INTERFACE
interface
RS485
IP_CODE
ip code
IP20
LEAD_RESISTANCE__MAX_
lead resistance, max.
100 ohm
MATERIAL
material
plastic
PERMISSIBLE_LOAD
permissible load
4 A, 250 V AC cosϕ 0.4 or 24 V DC
POWER_CONSUMPTION__MAX_
power consumption, max.
6 W
POWER_SUPPLY
power supply
24 (20...28) V DC
PROTOCOL
protocol
Modbus RTU/ ASCII
PULSE_FREQUENCY__MAX_
pulse frequency, max.
1 kHz
PULSE_WIDTH__MIN_
pulse width, min.
0.5 ms
STORAGE_TEMPERATURE
storage temperature
-25...+55 °C
TYPE
type
relay
WEIGHT
weight
approx. 260 g
NAME
name
EKAJ7A3S3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions