??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Pantron
Description
IMX-N series
Bill of material
IMX-N24
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_DOCUMENT_PATH
_document_path
High Power Opto Sensors/IMX-N series
VAR115_V_AC
115 v ac
VAR230_V_AC
230 v ac
VAR24_V_AC
24 v ac
VAR24_V_DC
24 v dc
CONNECTION
connection
DELAY_TIME
delay time
MOUNTING
mounting
MULTIPLEX_SPEED
multiplex-speed
NUMBER_OF_CHANNELS
number of channels
OPERATING_VOLTAGE
operating voltage
POWER_CONSUMPTION
power consumption
RANGE__USING_TRANSMITTER_ITA_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter ita combined with receiver irl irh)
RANGE__USING_TRANSMITTER_ITH_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter ith combined with receiver irl irh)
15 m 30 m (49 ft 98 ft)
RANGE__USING_TRANSMITTER_ITL_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter itl combined with receiver irl irh)
10 m 20 m (33 ft 66 ft)
SWITCHING_OUTPUTS
switching outputs
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions