??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Aventech Research
Description
IMU
Bill of material
IMU Module
ORDERNO
IMU Module
DIGITAL_INTERFACES
digital interfaces
Controller Area Network (CAN2A), 500 kbps RS-232 Serial Port (default 19.2 kbps)
DIMENSIONS
dimensions
4.76 in. X 4.76 in. X 2.97 in. (121.0 mm X 121 mm X 75.5 mm)
MAX__OPERATING_CURRENT
max. operating current
135 mA typ. @ 12.0 VDC
OPERATING_TEMPERATURE
operating temperature
-20 C to 50 C -40 C to 50 C (available under special order)
OPERATING_VOLTAGE
operating voltage
12 VDC nominal provided via CAN bus
POWER
power
1.6W typ.
STORAGE_TEMPERATURE
storage temperature
-40 C to 90 C
WEIGHT
weight
1.59 lbs. (0.72 kg)
NAME
name
IMU Module
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions