??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Automotive Industrial Marketing
Description
Impacts
Bill of material
UW-6SLRK
ORDERNO
AIR_HOSE_SIZE___IN
air hose size - in
AIR_INLET_THREAD_N_P_T____IN
air inlet thread n.p.t. - in
AIR_USAGE___CFM
air usage - cfm
CAPACITY__NOMINAL_BOLT_SIZE__IN
capacity (nominal bolt size) in
CAPACITY__NOMINAL_BOLT_SIZE__MM
capacity (nominal bolt size) mm
CENTER_TO_OUTSIDE___IN
center to outside - in
CENTER_TO_OUTSIDE___MM
center to outside - mm
FREE_SPEED___RPM
free speed - rpm
MODEL
model
NOISE_LEVEL___DB_A_
noise level - db(a)
OVERALL_LENGTH___IN
overall length - in
OVERALL_LENGTH___MM
overall length - mm
SQUARE_DRIVE___IN_
square drive - in.
SQUARE_DRIVE___MM
square drive - mm
TORQUE_RANGE___FT_LBS
torque range - ft-lbs
TORQUE_RANGE___NM
torque range - nm
WEIGHT_LESS_SOCKET___KG
weight less socket - kg
WEIGHT_LESS_SOCKET___LB
weight less socket - lb
NAME
name
SQUARE_DRIVE___IN
square drive - in
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions