??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
3form
Description
ILTUO I - Privacy Partition 200.55 I-Shaped Seclusion
Bill of material
ILTUO I - Privacy Partition 200.55 I-Shaped Seclusion
ORDERNO
ILTUO I - Privacy Partition 200.55 I-Shaped Seclusion
VAR3_FORM_PANEL_FINISH
3-form panel finish
VAR3FORM_SOLUTION
3form solution
Partitions
VAR3FORM_VERSION
3form version
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUSTOMER_INSTRUCTIONS
customer instructions
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HARDWARE
hardware
HARDWARE_TYPE
hardware type
Versa
HEIGHT_CALC
height_calc
1.500
HOST
host
2
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
MANUFACTURER
manufacturer
3-Form
MASSUNIT
massunit
1
MODEL
model
RTG - 200.55
OFFSET_FROM_FLOOR
offset from floor
3.917
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_HEIGHT
total height
1.500
TOTAL_WIDTH
total width
4.083
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready-to-go/simplespec/partitions/200.55
WIDTH_CALC
width_calc
4.083
NAME
name
ILTUO I - Privacy Partition 200.55 I-Shaped Seclusion
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions