??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ILVE
Description
ILFM905KX
Bill of material
b2ad075d-9f2a-4715-a757-cdc4cbfe6cad.rfa
IDENT
b2ad075d-9f2a-4715-a757-cdc4cbfe6cad.rfa
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
510
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
75
HOST
host
0
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
ILVE
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel
MODEL
model
ILFM905KX
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
WIDTH
width
860.000
WORK_PLANE_BASED
work plane-based
0
NAME
ILFM905KX
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions