??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Comepi
Description
ICS F02 M8
Bill of material
ICSXA30F02P1M8
CODE
Part Number
DESC
Description
Inductive round sensor
MATCASING
Casing Material
AISI 304 stainless steel
MATFRONT
Sensing part material
gray thermoplastic polyester
SERR
maximum tightening torque
7 Nm
WIDTH
Lenght
mm
WIDTH1
Diameter
m8 mm
TIPO
Output type
PNP normally open
INLETS
Connessione
ACT
Sensor type
DIST
Switching distance (Sn)
mm
UB
Rated operating voltage (Ub)
10 to 36 VDC (including ripple) V
URPP
Ripple (Urpp)
10 %
IO
Nessuna corrente di alimentazione del carico (Io)
≤16 mA
TV
ON delay (tv)
≤20 ms
IE
Output current (Ie)
≤200mA @ 50°C ≤150mA @ 50-80°C
IR
OFF state current (Ir)
≤50 µA
UD
Cduta di tensione (Ud)
Max. 1,6 VDC @200 mA mA
PROT
Protezione
Reverse polarity, short circuits - transients
TRANS
Voltage transients
1kV/0,5J
F
Max. operating frequency (f)
≤2000 Hz
LED1
Indication for ON output
Yellow LED activated
LED2
NO version
Target present
LED3
Indication for output overload/short-circuit
Flashing LED (f=2Hz)
TAMBOP
Operating temperature
-25 +80 °C
TAMBMAG
Storage temperature
-30 +80 °C
TUMOP
Temperatura umidità operativa
35 al 95 %
TUMMAG
Temperatura umidità magazzino
35 al 95 %
VIBR
Vibrations IEC 60068-2-6
da 10 a 55HZ, ampiezza 1,0mm; ciclo di scansione 5min; in direzione X, Y e Z
SHOCK
Shock IEC 60068-2-27
30 G/11 ms. 10 scosse in X, Y,Z
IP
IP Degree of Protection
67
EMC
EMC protection IEC 60947-5-2
8 kV scarica in aria 4kV scarica a contatto
SCAR
IEC 61000-4-2 Electrostatic discharge
3 V/m
RADI
IEC 61000-4-3 Radiated radiofrequency
2 kV
EXP
IEC 61000-4-4 exploasion immunity
3 V
RADC
IEC 61000-4-6 Conducted radiofrequency
2 A/m
MTTFD
MTTFd
2914 anni @ 50°C
APP
Approvals
CE cULus
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions