??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
iColor MR gen3
Bill of material
iColor MR gen3
ORDERNO
iColor MR gen3
ADDITIONAL_MATERIAL_FINISH
additional material finish
APPARENT_LOAD
apparent load
5
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
30°
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
Signify full range of controllers, including Light System Manager and iPlayer 3, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Intelligent RGB MR16 LED lamp for intense, saturated bursts of color
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0.160481770833333
DIMENSIONS
dimensions
49 x 49 x 49 mm (1.9 x 1.9 x 1.9 in)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_CONNECTIONS
fixture connections
Standard 2-pin MR16 connector
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HEIGHT
height
0.1416015625
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
24 VDC from PDS-70mr
INTERFACE
interface
PDS-70mr 24V (DMX/Ethernet)
KEYNOTE
keynote
LAMP
lamp
LED
LED_CHANNELS
led channels
Red/Green/Blue
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
101-000074-01
MOUNTING_METHOD
mounting method
Fits into most standard MR16 fixtures, including tracks, cables, rails, and pendants.
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
iColor_MR_gen3_30deg_ITL76007_022813.ies
POWER_CONSUMPTION
power consumption
5W Maxiumum at full output, steady state
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.colorkinetics.com/specsheets/MR_Color/CK_SPEC3_iColorMR_gen3_30deg.pdf
PRODUCT_NAME
product name
iColor MR gen3
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/rgb/icolormrgen3/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE_RANGE
temperature range
-40° – 104° F (-40° – 40° C) Operating; -4° – 104° F (-20° – 40° C) Startup; -40° – 176° F (-40° – 80° C) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
24
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
88 g (3.1 oz)
NAME
name
iColor MR gen3
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions