??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INFICON
Description
IC6
Bill of material
QJ0C1RFV5
ORDERNO
QJ0C1RFV5
VAR_1__TOOLINGDENSITY___1001__FUNDAMENTAL_FREQUENCY___6_MHZ_2__THE_IC6_HAS_6_DAC_OUTPUTS_STANDARD__6_MORE_CAN_BE_ADDED_AS_AN_OPTION__ANY_OF_THE_12_CAN_BE_CONFIGURED_AS_SOURCE_CONTROL_VOLTAGES_OR_RECORDER_OUTPUTS_HOWEVER_THE_NUMBER_OF_SOURCES_THAT_CAN_BE_CONTROLLED_SIMULTANEOUSLY_IS_6
(1) toolingdensity = 1001, fundamental frequency = 6 mhz(2) the ic6 has 6 dac outputs standard, 6 more can be added as an option. any of the 12 can be configured as source control voltages or recorder outputs however the number of sources that can be controlled simultaneously is 6
(1) Toolingdensity = 1001, fundamental frequency = 6 MHz(2) The IC6 has 6 DAC outputs standard, 6 more can be added as an option. Any of the 12 can be configured as source control voltages or recorder outputs however the number of sources that can be controlled simultaneously is 6
MATERIAL_PROGRAMS
material programs
32
MEASUREMENT_FREQUENCY_RANGE
measurement frequency range
6.0 to 4.5 MHz (fixed)
MEASUREMENT_PERFORMANCE
measurement performance
Measurement Performance
NUMBER_OF_SOURCES__2_
number of sources (2)
up to 6
PROCESS_LAYERS__PER_PROCESS_
process layers (per process)
200
PROCESS_RECIPE___DATA_MANAGEMENT
process recipe & data management
Process Recipe & Data Management
PROCESSES
processes
50 (processes can be linked together)
THICKNESS_AND_RATE_RESOLUTIONMEASUREMENT__1_
thickness and rate resolutionmeasurement (1)
±0.00433 Å
NAME
name
QJ0C1RFV5
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions