??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
HYUNDAI HOMEDOOR
Description
Hyundai yg21
Bill of material
1200x2200
VARIANTNAME
VARFUNCTION
Function
0
VARWALLCLOSURE
Wall Closure
0
VAR
프레임 두께
200 mm
VAR1
문 위치
0 mm
VARTHICKNESS
Thickness
40 mm
VARROUGHWIDTH
Rough Width
mm
VARROUGHHEIGHT
Rough Height
2210 mm
VARHEIGHT
Height
2200 mm
VARWIDTH
Width
mm
VARMANUFACTURER
Manufacturer
현대홈도어
VAR2
전화번호
02-2678-1906
VARMODEL
Model
YG-21
VAR3
라이브러리제작
(주)비아이엠에스
VAR4
문 위치 조정
500 mm
VAR5
프레임 투영 외부
25 mm
VAR6
프레임 투영 내부
25 mm
VAR7
프레임 폭
42 mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions