??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BEST Spanntechnik
Description
Hydraulic compensating clamps
Bill of material
BSHAN155
ORDERNO
BSHAN155
ACTUATING_PRESSURE_MAX_
actuating pressure max.
140 bar
ACTUATION_PRESSURE
actuation pressure
Actuation pressure
CLAMPING_FORCE_MAX_
clamping force max.
22 kN at 120 bar
CLAMPING_RANGE
clamping range
0 - 100 mm
DESCRIPTION
description
BSHAN155
DIMENSIONS__LXWXH_
dimensions (lxwxh)
155 x 100 x 100 mm
HYDRAULIC_CONNECTIONS
hydraulic connections
bottom side
JAW_CONNECTION
jaw connection
Special design
ORDER_NUMBER
order number
102-0155-001
STROKE_PER_JAW
stroke per jaw
2.6 mm
TENSION_COMPENSATION
tension compensation
2.0 mm
WEIGHT
weight
12 kg
NAME
name
BSHAN155
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions