??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
HWSNWA - 五幅圆轮缘手轮 无手柄型*尼龙型
Bill of material
HWSNWA-D240
CNSORDERNO
Bestellnummer
HWSNWA-D240
CODE
代号
HWSNWA
LX
类型
无手柄型
AZFS
安装方式
无孔型
CZ
材质
HT200 连轴部分
BMCL
表面处理
发黑 连轴部分
CZ1
材质
PA6 手轮主体
CZ2
材质
SUM21 握柄螺纹部
BMCL2
表面处理
镀锌 握柄螺纹部
D
240.000 mm
D1
44.000 mm
H
102.000 mm
L
66.000 mm
L1
26.000 mm
L2
42.000 mm
M
10.000 mm
CKZL
参考重量(kg/pcs)
0.98
PDF
hwsnwa.pdf
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions